Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-EMV-Ex NPT - HSK-EMV-Ex-e Cable Glands
Bill of material
HSK-M-EMV-Ex 1.616.3400.71
AG
Thread
3/4'' NPT
D1
10-16 mm
GL
13 mm
H
25 mm
SW
30 mm
DT
Operating Temperature
BN
Order No.
1.616.3400.71
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices